For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG SCHL GEW - Pressure regulators, pipe (input) - thread (output)
Bill of material
K-07250319
DES
Identifier
K-07250319
GEW
Thread G
1/8
FS
For hose-Ø
6 mm
A
58.5 mm
B
52 mm
I
14.6 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.